Looking for an 80GHz radar sensor with stand-alone FCC approval?

Radar sensors from Endress+Hauser Sensors&Components offer precise measurements, digital interfaces and require minimal energy, plus they can be customized individually and integrated into many applications. The radar sensor USR30 is the most compact sensor in the radar portfolio. The proven technology has a radio approval (FCC/IC) and is CE-compliant, which means that no additional radio certification is required for the use of the product.

Further advantages of the USR30:

  • Continuous distance and level measurements up to 35 meters for liquids or solids
  • High degree of precision (+/- 2 millimeter) through 80GHz radar and a strong focus on the measurement range
  • Reliable measurements even with movements in the tank, strong temperature fluctuations or raw weather conditions
  • Measurement parameters can be easily and flexibly adapted
  • Installation with various process connections possible
  • Digital interfaces (UART)
  • Suitable for battery applications thanks to low power consumption

Sensors are also available as a module with housing

Customers who prefer the radar sensor with a housing and defined electrical interfaces can order the radar module UTR30. Electrical connectivity is available through an M12 connector or a prefabricated and connected cable. An integrated RS422 interface transmits the digital signal over long distances. The module is ready for coupling to the process connections. It can also be used outdoors at temperatures from –40 to +85 °C.

Endress+Hauser Sensors&Components focuses its activities on partnership-based collaboration with customers. An interdisciplinary team handles the users’ requirements in the best possible way.

All information of the radar portfolio can be find on the product pages.