Differential pressure sensor USD70
For low measuring ranges with very high overload resistance
The USD70 differential pressure sensors provide precise measurements in small measuring ranges – with high overload resistance. The piezoresistive sensors with welded metal diaphragm are typically used in process and environmental industries. Applications include level, volume, or mass measurements in liquids or gases, differential pressure monitoring, e.g. of filters and pumps, and flow measurements (volume or mass flow).
Benefits
The features of the highly overload resistant USD70 silicon differential pressure sensor at a glance.
- Standardized measuring ranges
Measuring ranges of 10 mbar and 30 mbar are available.
- Bridge output signal
Uncompensated bridge output signal (mV/V).
- High overload resistance
Overload resistance up to 160 bar on one side and 240 bar on both sides.
- High quality processed
Made of high-quality stainless steel (316 L).
- Reliable measurements
High accuracy, reproducibility, and long-term stability.
- Customized
Different diaphragm materials and filling oils can be selected on request.
Learn more about our customized Sensors & Components
Brochure: Customized
Sensors & Components
(PDF, 2 MB)
Note on the installation of differential pressure transmitters.
The differential pressure sensors are the basis for the construction of high-quality differential pressure transmitters. The sensors are uncompensated and can be compensated and calibrated by the customer for the corresponding application. We are happy to advise you on the implementation process.
Differential pressure sensor USD70
The differential pressure sensors USD 70 are available for small measuring ranges with extremely high overload resistance. The piezoresistive sensors with welded metal membrane are typically used in process and environmental industries. Applications include level, volume or mass measurement in liquids, differential pressure monitoring, e.g. of filters and pumps as well as flow measurement (volume or mass flow).
Silicon differential pressure sensor, high overload resistance, uncompensated bridge output signal
- Measuring range 10mbar/30mbar
- Bridge output signal (mV/V)
- High accuracy, reproducibility and long term stability
- High overload resistance of 160/420*bar (one side) 240/630bar* (both sides)
- 316L Version
- Different membrane materials and filling oils
Technical structure of the USD70.
Standardized measuring ranges:
- 0…10mbar / 1kPa / overload range:160bar (one side), 240bar (both sides)
- 0…30mbar / 3kPa / overload range:160bar (one side), 240bar (both sides)
Output signal and energy supply:
- Recommended: Constant current feed, <1mA
- Bridge resistance: 4.3…5.6kΩ (25°C)
- Output signal: 10mbar / ±13.8mV/V (span); 30mbar / ± 25mV/V (span)
Design size:
- Ø 55 mm x 40 mm
Operating conditions:
- Ambient/process temperature: -40 to +85°C
- Storage temperature: -40 to +85°C
The differential pressure sensors are the base for the design and construction of high quality differential pressure transmitters. The sensors are uncompensated and can be compensated and calibrated at customer site.