Radar sensor USR30

Level sensor for a wide range of applications

The USR30 is the smallest size of the new radar sensors for customer-specific applications. It offers the complete functionality of the UTR30 without housing and without a defined electrical connection.

Benefits

The features of the versatile USR30 radar sensor at a glance.

  • Precise measurement according to the time-of-flight method (ToF)
    The continuous, non-contact measurement based on the time-of-flight principle enables precise measurement of distances up to 35 m in tanks or silos and the measurement of water levels.
  • Easy change of parameters
    The radar sensor can be individually adapted to the customer-specific application. Parameters such as the medium (solid/liquid) and the sensitivity (low/medium/high) can be easily changed – depending on the application.

Learn more about our customized sensors & components

Brochure: Customized Sensors & Components

(PDF, 1.5 MB)

Radar sensor USR30

The USR30 radar sensor is the smallest of the new radar sensors for customer-specific applications. It offers the complete functionality of the UTR30 but without a housing and defined electrical connection. The signal is output digitally (UART) and can then be further processed in relation to the application. The radar sensor can be individually adapted to the use.

Technical data

  • Measurement distance: 0 – 35 m
  • Accuracy: +/- 2 mm
  • Beam angle: 8°
  • Operating temperature: -40°C…85°C
  • Medium: Solid & Liquid with DK > 1,9
  • Supply: 1,8 V (MCU) 3,5…5,5 V (RF)
  • Output: Digital -> UART (8N1 inverted)
  • Easy parametrization:
    • Medium Type (Solid/Fluid)
    • Empty/Full
    • Block distance
    • Sensitivity

Safety:

  • RED (free field for radar) depending on local/country-specific regulations
  • RoHS compliant

Interfaces for Communication:

  • Output: Digital -> UART (8N1 inverted)

Technology:

  • Time-of-Flight method (ToF)
  • Radar (FMCW, 80GHz)

Further information