Ceracore USC70
Proven a million times over: Our capacitive ceramic measuring cell with an outer diameter of 32.4 mm
As the heart of pressure gauges, the Ceracore capacitive ceramic measuring cell guarantees cost-efficient, reliable, and safe process control in millions of Endress+Hauser pressure gauges and customer-specific applications. The Ceracore measuring cell offers outstanding performance, flexible adaptations to your application, and application-specific configuration for safe measurements and an exceptional level of stability.
Ceracore USC70 at a glance
- Patented technology
Patented, metallic, active solder connection of sensor base element and membrane.
- Ready-to-use
The measuring cell is already pre-set at the factory (attenuation, turn-down, measuring range, etc.) as well as linearized and temperature compensated.
- Standardized measuring ranges
Measuring ranges from 100 mbar to 40 bar ensure flexible applicability.
- Versatile communication
The output signal is analog (ratiometric, absolute) or digital (SPI, UART) or combined.
- Broad application
High-purity ceramic (99.9% Al2O3) makes the measuring cell highly resistant to various process media and chemically neutral.
- Customer configurable
The measuring cell can be configured to suit the specific application.
Learn more about our customized Sensors & Components
Brochure: Customized Sensors & Components
(PDF, 1.5 MB)
Ceracore USC70
The Ceracore USC 70 is based on the same capacitive ceramic technology as the USC30. Only the outer diameter is almost twice as large.
- Outside diameter of 32.4 mm
- Standardized measuring ranges from 0 … 100 mbar to 0 … 40 bar
- Patented metallic active solder connection of sensor base element and membrane
- Metallic coating of the sensor base element for improved EMC compatibility and reduced installation sensitivity
- Manufactured from high-purity ceramic (99.9% Al2O3) and is therefore highly resistant to a wide variety of process media and chemically neutral
- As a dry measuring cell without the use of oil for pressure transmission, the Ceracore is vacuum-resistant
- High overload resistance
- Linearized and temperature compensated output
Interfaces for communication
- Analogue output signal
- Ratiometric
- Absolut
- Digital output signal
- SPI
- UART
- Digital and analogue output signal can be combined
- Switching output
- Temperature output
Application-specific configuration
- Factory pre-configured sensor (damping, turn-down, measuring range, etc.)
- Adjustable measuring rate for optimal resolution / power consumption
- Customer-side configuration possible
- Output of pressure and temperature signal possible
- Power consumption <1,6 mA
Security
- Self-monitored measuring cell for maximum safety
- Communication via secure protocols
- Approved e.g. ATEX
- RoHS
- FDA-listed materials
Further Information: