Pressure transducer Ceracore UTC30
The ceramic measuring cell serves as the basis for the modular design of a customer-specific pressure transducer
Use the advantages of the ceramic measuring cell in your customized pressure transducer. You have many options to combine the sensor with customized electronics, housing shape, process connection, and electrical connection – according to your requirements. Take advantage of the modular design option and create an initial rough configuration with our MySensor configurator. After a few clicks, you will receive a pressure transducer that matches your selection. Based on the first configuration, we will work out the final pressure transducer with you.
Ceracore UTC30 at a glance
- Small size
The ceramic sensor can be integrated into pressure transducers with compact dimensions (diameter from 22 mm).
- Standardized measuring ranges
Measuring ranges from 100 mbar to 100 bar (on request) ensure flexible applicability.
- High overload resistance
Suitable for applications requiring high overload resistance.
- Very good long-term stability
High purity ceramic (99.9% Al2O3) makes the sensor highly resistant to various process media and chemically neutral.
- Versatile communication
The output signal is analog (ratiometric, absolute) and digital (SPI, UART).
- Modular structure
The measuring cell can be combined with a customized housing design.
Learn more about our customized Sensors & Components
Brochure: Customized
Sensors & Components
(PDF, 2 MB)
Transducer Ceracore UTC30
Make use of the advantages of the ceramic measuring cell in your customized pressure transducer. You have numerous possibilities of combining the measuring cell with customized electronics, housing designs, process and electric connections – entirely according to your requirements. Make use of the modular design options and run through a first rough configuration with our MySensor configurator. Only a few clicks, and you will receive a sensor in line with your ideas. On basis of this first configuration, we will then develop the final pressure transducer together with you.
Field of use
Pressure transducer for use in pressure measurement of liquid and gaseous media.
Your advantages
Dry capacitive ceramic sensor with high purity (99.9%) Al2O3 ceramic
Based on the USC30 measuring cell.
• High corrosion resistance
• Working range: -20 to +80 ° C
• Digital / analog signal output (SPI, UART, voltage output)
• Small size
• Measuring ranges from 0 .. 100 mbar to 0 … 100 bar
• Optional temperature output, switching output
Process adaption
You may choose from all common process connections and the most varied sealings. The completed pressure transducer must finally fit into your product. We help you to achieve this objective. There are almost no limits in relation to the external form of the pressure sensor.
Electric connection
You may choose from different connection options (plug/cable). Select also from the various output signals – be they analog or digital, your requirement is decisive.
Measuring range
Employing technology, you can measure pressure ranges from 100mbar to 100bar of absolute or gauge pressure. A number of standardized measuring ranges are available within the 100bar range. Customized measuring ranges may be set. The performance of the measuring cell can be adjusted to your application – you get what you need.
Optional
In many industries, certification plays a decisive role. Select from different certification options and order final inspection protocols, certificates and documentation.
Further information