Radar module and radar level sensor

Our component for precise, continuous level monitoring

Products for level monitoring of liquids or solids

Simple implementation for a wide range of applications

With our radar sensor for level measurement and our radar module, we offer you real all-rounders, which are particularly suitable for monitoring levels of liquids or solids. The continuous, non-contact measurement according to the time-of-flight principle enables precise measurement in tanks and silos up to 15m deep as well as the measurement of water levels. Our products are available in different versions, from the pure sensor to the customized radar module with a defined electrical interface.

  • Environmental Industry
    In the environmental industry, a radar level sensor is used to precisely measure water levels.
  • Construction Industry
    A level measurement radar sensor is ideally suited for measuring solids in tanks and silos. Due to the continuous, non-contact measurement, it is also suitable for monitoring fill levels.

Learn more about our custimized Sensors & Components

Brochure: Customized Sensors & Components

(PDF, 1.5 MB)

Know-how from the product idea to series production

Whether engineering, including prototype production, the introduction to series production, or reliable just-in-time delivery: With our services, we accompany you along the entire value chain. Individually and in line with your requirements.

Things to know about radar technology

How does the measurement by radar sensor work?

The measurement is carried out according to the Time-of-Flight (ToF) time-of-flight method. A signal is emitted and reflected by the object to be measured, which allows the distance to be determined.

In which areas is the radar technology used?

In addition to measuring and monitoring levels and gauges, our low-power level measurement radar sensor is also used in Industrial Internet of Things (IIoT) applications. Within production environments or autonomous navigation, linked devices exchange telemetry or sensor data.

What challenges can be overcome through the use of radar technology

Due to its characteristics, radar measurement technology is ideally suited for overcoming challenges such as movements in the tank, rapid temperature changes, or harsh weather conditions.