Ceracore technology

Our basic technology for your success

The Ceracore sensor is based on a capacitive measuring principle. In this case, the main body and membrane act as components of a capacitor. If pressure is applied to the sensor, the distance between the two electrodes changes due to the deflection of the membrane. This leads to a change in capacity, which is converted via the transmitter into an electrical output signal. Capacitive ceramic sensing technology offers a number of advantages.

Design and function of the capacitive ceramic measuring cell

Advantages of ceramic technology:
  • Patented metallic active solder connection of sensor base element and membrane
  • Metallic coating of the sensor base element for improved EMC compatibility and reduced installation sensitivity
  • Made of high-purity ceramic (99.9% Al2O3), highly resistant and chemically neutral to a wide range of process media
  • As a dry measuring cell without the use of oils for pressure transmission, the Ceracore is absolutely vacuum-resistant
  • Highest overload resistance
  • High reference accuracy of 0.1%

Security:

  • Self-monitored measuring cell for maximum safety
  • Communication via secure protocols
  • Improved EMC resistance (guarding)
  • Approved z. Eg ATEX, …
  • RoHS
  • FDA listed materials

Application-specific configuration:

  • Sensor pre-configured at the factory (damping, turn-down, measuring range, …)
  • Adjustable measuring rate for optimal resolution / power consumption
  • Customer-side configuration possible
  • Output of the pressure and temperature signal possible
  • Power consumption 2.5 to 10 mW
  • Various sizes (diameter: 17.5 mm and 32.4 mm)

Communication:

  • Analog output signal – voltage output ratiometric or voltage output absolute
  • Digital output signal – SPI or UART interface
  • Digital and analog output signal combinable
  • switching output
  • temperature output
Produktion des keramisch kapazitiven Sensors
Produktion der Ceracore Messzelle

Contact us

Our experts are happy to answer your personal questions. Or make an appointment with us. We publish selected questions and answers without naming them on this homepage.

1 + 1 = ?